IESNA:LM-63-2002
[TEST]P1295976
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2501-338-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/29/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS13R25W2N902750DE010 E3D1H_3000K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R25 optic, 3000K CCT AND, 90CRI , E3D1H TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1033
TILT=NONE
1 -1 1 52 1 1 1 -0.25 -0.25 0
1 1 12.3
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 27.5 30 32.5 35
37.5 40 42.5 45 47.5 50 52.5 55 57.5 60
62.5 65 67.5 70 72.5 75 77.5 80 82.5 85
87.5 90
0
5159.3 5148.8 5095.2 5019.9 4905 4761.1 4576.5 4383.2 4166.4 3921.8
3641.6 3316.9 2944.2 2536 2109 1706 1349.5 1051.3 827 661.4
547.2 457.3 383.9 320.6 268.2 222.5 131.8 82.4 52.8 33.7
20.2 10.5 6.7 4.5 2.6 1.5 0.7 0.7 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0 0
0 0
